Tiristorski pokretač, tip ADXNB... , osnovna verzija, s ugrađenim bypass relejom. Pomoćno napajanje 24VAC/DC. Nazivni pogonski napon 208...600VAC, 12A
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 208…600VAC
- Supplies voltage auxiliary supply voltage (Us): 24VAC/DC
- Rated starter current Ie: 12
- Rated motor power IEC ratings (T≤40°C) 230VAC: 3
- Rated motor power IEC ratings (T≤40°C) 400VAC: 5.5
- Rated motor power IEC ratings (T≤40°C) 500VAC: 5.5
- Functions: Basic parameters only