ADXNB04524P008
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 24VAC/DC
- Rated starter current Ie [A]: 45
- Rated motor power 230VAC [kW]: 11
- Rated motor power 400VAC [kW]: 22
- Rated motor power 500VAC [KW]: 30
- Functions: Basic parameters only
Narudžbeni broj | ADXNB04524P008 |
---|---|
Težina [g] | |
Količina u pakiranju | |
Grupnih pakiranja po narudžbi | |
Dimenzija pakiranja [mm] | |
Volumen [cm³] | |
Barkod [EAN13] | |
HS kod |