Tiristorski pokretač, tip ADXNP... , napredna verzija, s ugrađenim bypass relejom. Pomoćno napajanje 100...240VAC. Nazivni pogonski napon 208...600VAC, 18A
- Type of product: Ultra compact, two phase control
- Version: Advanced
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 208…600VAC
- Supplies voltage auxiliary supply voltage (Us): 100…240VAC
- Rated starter current Ie: 18
- Rated motor power IEC ratings (T≤40°C) 230VAC: 4
- Rated motor power IEC ratings (T≤40°C) 400VAC: 7.5
- Rated motor power IEC ratings (T≤40°C) 500VAC: 11
- Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485