Tiristorski pokretač, tip ADXNP... , napredna verzija, s ugrađenim bypass relejom. Pomoćno napajanje 24VAC/DC. Nazivni pogonski napon 208...600VAC, 30A
- Type of product: Ultra compact, two phase control
- Version: Advanced
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 24VAC/DC
- Rated starter current Ie [A]: 30
- Rated motor power 230VAC [kW]: 7.5
- Rated motor power 400VAC [kW]: 15
- Rated motor power 500VAC [KW]: 18.5
- Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485