CN4001024

Modular contactor, three-pole or four-pole, 40A AC1, 24VAC/DC (3NO+1NC)
  • Type of product: Contactors
  • Number of DIN modules: 3
  • Rated supply voltage: 24VAC/DC
  • IEC Conventional free air thermal current Ith [A]: 40
  • Type of contacts: 3NO+1NC
Narudžbeni broj CN4001024
Težina [g] 414
Količina u pakiranju 5
Grupnih pakiranja po narudžbi 5
Dimenzija pakiranja [mm] 275X085X076
Volumen [cm³] 355,3
Barkod [EAN13] 8013975143827
HS kod 85365080