Mjerilo energije, jednofazno, MID certificirano, bez mogućnosti nadogradnje, 40A izravno napajanje, RS485 sučelje, višestruka mjerenja, 230VAC
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: Direct
- IEC maximum current (Imax): 40
- Type of energy measurement: Imported active energy and imported reactive energy
- Active energy: Class B (EN 50470-3)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: RS485
- Expandable: No
- MID certified: Imported active energy