Mjerilo energije, jednofazno, bez mogućnosti nadogradnje, digitalno s pozadinski osvjetljenim LCD zaslonom, 40A izravno napajanje, 2U, 1 programabilni statički izlaz, višestruka mjerenja, 220...240VAC
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: Direct
- IEC maximum current (Imax): 40
- Type of energy measurement: Imported active energy and imported reactive energy
- Active energy: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: No
- Expandable: No
- MID certified: No