Mjerilo energije, jednofazno, MID certificirano, bez mogućnosti nadogradnje, 63A izravno napajanje, 2U, 1 programabilni statički izlaz, višestruka mjerenja, 230VAC
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: Direct
- IEC maximum current (Imax) [A]: 63
- Type of energy measurement: Imported active energy and imported reactive energy
- Accuracy active energy measurement: Class B (EN 50470-3)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: No
- Expandable: No
- MID certified: Imported active energy