Mjerilo energije, trofazno s N stezaljkom, bez mogućnosti nadogradnje, 80A izravno napajanje, 4U, 2 programabilna statička izlaza, višestruka mjerenja
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: Direct
- IEC maximum current (Imax): 80
- Type of energy measurement: Imported/exported active energy and imported/exported reactive energy
- Active energy: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: No
- Expandable: No
- MID certified: No