Mjerilo energije, trofazno s ili bez N stezaljke, MID certificirano, bez mogućnosti nadogradnje, napajanje preko strujnog transformatora /5A sekundar, 4U, M-BUS sučelje, višestruka mjerenja
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: CT /5A
- IEC maximum current (Imax) [A]: 5
- Type of energy measurement: Imported/exported active energy and imported/exported reactive energy
- Accuracy active energy measurement: Class B (EN 50470-3)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: M-Bus
- Expandable: No
- MID certified: Imported active energy