DMG210
- Type of product: Multifunction digital metering instruments
- Type of installation: DIN rail mounting
- Type of current connection: CT /5A
- Active energy: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: THD only
- Built-in communication port: RS485
- Expandable: No
Narudžbeni broj | DMG210 |
---|---|
Težina [g] | 320 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 150X110X090 |
Volumen [cm³] | 1485 |
Barkod [EAN13] | 8013975179642 |
HS kod | 90303100 |