DMG300
- Type of product: Multifunction digital metering instruments
- Type of installation: DIN rail mounting
- Type of current connection: CT /5A /1A
- Active energy: Class 0.5s (IEC/EN 62053-22)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: 31st order
- Built-in communication port: No
- Expandable: Yes
Narudžbeni broj | DMG300 |
---|---|
Težina [g] | 320 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 150X110X090 |
Volumen [cm³] | 1485 |
Barkod [EAN13] | 8013975179659 |
HS kod | 90303100 |