DMG615

Flush-mount LCD multimeter, expandable. High accuracy measuring of active energy with Class 0.5s. Backlight icon LCD, 72x46mm/2.8X1.8”, harmonic analisys, auxiliary supply 100-440VAC/120-250VDC, front optical port and RS485 port
  • Type of product: Multifunction digital metering instruments
  • Type of installation: Flush mounting
  • Type of current connection: CT /5A /1A
  • Active energy: Class 0.5s (IEC/EN 62053-22)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: 15th order
  • Built-in communication port: RS485
  • Expandable: Yes
Narudžbeni broj DMG615
Težina [g] 320
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 124X104X076
Volumen [cm³] 980,096
Barkod [EAN13] 8013975243497
HS kod 90303100