DMG7500
- Type of product: Power analyzers and EASY BRANCH power monitoring system
- Type of installation: Flush mounting
- Type of current connection: CT /5A /1A
- Accuracy active energy measurement: Class 0.5s (IEC/EN 62053-22)
- Reactive energy: Class 1 (IEC/EN 62053-24)
- Current harmonic analysis: 63rd order
- Built-in communication port: RS485
- Expandable: Yes
Narudžbeni broj | DMG7500 |
---|---|
Težina [g] | 420 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 150X110X090 |
Volumen [cm³] | 1485 |
Barkod [EAN13] | 8013975271407 |
HS kod | 90303100 |