DMGKIT100100
- Type of product: Multifunction digital metering instruments
- Type of installation: DIN rail mounting
- Primary current Ipn (/5) [A]: 100
- Type of current connection: CT /5A /1A
- Current harmonic analysis: 15th order
- Built-in communication port: No
- Expandable: No
Narudžbeni broj | DMGKIT100100 |
---|---|
Težina [g] | 940 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 206X092X170 |
Volumen [cm³] | 3221,84 |
Barkod [EAN13] | 8013975215197 |
HS kod | 90303100 |