FB01D1P
- Type of product: Fuse holders - 10x38mm
- Number of poles: 1P
- Operating voltage type: DC
- IEC maximum rated voltage (Un): 1000
- IEC maximum rated current (In): 32
- Light indicator: No
- Compliance: IEC / UL certified
Narudžbeni broj | FB01D1P |
---|---|
Težina [g] | 64 |
Količina u pakiranju | 12 |
Grupnih pakiranja po narudžbi | 12 |
Dimenzija pakiranja [mm] | 227X085X065 |
Volumen [cm³] | 104,515 |
Barkod [EAN13] | 8013975186510 |
HS kod | 85361050 |