FB01F2P
- Type of product: Fuse holders - 10x38mm
- Number of poles: 2P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 32
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Narudžbeni broj | FB01F2P |
---|---|
Težina [g] | 132 |
Količina u pakiranju | 6 |
Grupnih pakiranja po narudžbi | 6 |
Dimenzija pakiranja [mm] | 227X085X065 |
Volumen [cm³] | 209,029 |
Barkod [EAN13] | 8013975208731 |
HS kod | 85361050 |