FB01F3N
- Type of product: Fuse holders - 10x38mm
- Number of poles: 3P+N
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 32
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Narudžbeni broj | FB01F3N |
---|---|
Težina [g] | 260 |
Količina u pakiranju | 3 |
Grupnih pakiranja po narudžbi | 3 |
Dimenzija pakiranja [mm] | 227X085X065 |
Volumen [cm³] | 418,058 |
Barkod [EAN13] | 8013975208762 |
HS kod | 85361050 |