FB02A1P
- Type of product: Fuse holders - 14x51mm
- Number of poles: 1P
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 50
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Narudžbeni broj | FB02A1P |
---|---|
Težina [g] | 113 |
Količina u pakiranju | 6 |
Grupnih pakiranja po narudžbi | 6 |
Dimenzija pakiranja [mm] | 180X150X085 |
Volumen [cm³] | 382,5 |
Barkod [EAN13] | 8013975186565 |
HS kod | 85361050 |