FB03A3P
- Type of product: Fuse holders - 22x58mm
- Number of poles: 3P
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 125
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Narudžbeni broj | FB03A3P |
---|---|
Težina [g] | 500 |
Količina u pakiranju | 2 |
Grupnih pakiranja po narudžbi | 2 |
Dimenzija pakiranja [mm] | 235X135X085 |
Volumen [cm³] | 1348,313 |
Barkod [EAN13] | 8013975186640 |
HS kod | 85361090 |