FE01D01000
- Type of product: Fuses for PV applications - 10x38mm
- Type of operating voltage: DC
- IEC maximum rated voltage Un [V]: 1000
- IEC maximum rated current In [A]: 10
- Light indicator: No
- Compliance: IEC
Narudžbeni broj | FE01D01000 |
---|---|
Težina [g] | 8 |
Količina u pakiranju | 10 |
Grupnih pakiranja po narudžbi | 10 |
Dimenzija pakiranja [mm] | 082X055X013 |
Volumen [cm³] | 5,863 |
Barkod [EAN13] | 8013975187098 |
HS kod | 85365080 |