FE01D01600
- Type of product: Fuses for PV applications - 10x38mm
- Type of operating voltage: DC
- IEC maximum rated voltage Un [V]: 1000
- IEC maximum rated current In [A]: 16
- Light indicator: No
- Compliance: IEC
Narudžbeni broj | FE01D01600 |
---|---|
Težina [g] | 8.2 |
Količina u pakiranju | 10 |
Grupnih pakiranja po narudžbi | 10 |
Dimenzija pakiranja [mm] | 082X055X013 |
Volumen [cm³] | 5,863 |
Barkod [EAN13] | 8013975187111 |
HS kod | 85361050 |