FE01D02000
- Type of product: Fuses for PV applications - 10x38mm
- Operating voltage type: DC
- IEC maximum rated voltage (Un): 1000
- IEC maximum rated current (In): 20
- Light indicator: No
- Compliance: IEC
Narudžbeni broj | FE01D02000 |
---|---|
Težina [g] | 8.2 |
Količina u pakiranju | 10 |
Grupnih pakiranja po narudžbi | 10 |
Dimenzija pakiranja [mm] | 082X055X013 |
Volumen [cm³] | 5,863 |
Barkod [EAN13] | 8013975187128 |
HS kod | 85361050 |