HRA101CE024
- Type of product: Slim relays on the socket
- Contact configuration: 1 C/O
- Relay control voltage: 24VAC/VDC
- IEC Conventional free air thermal current Ith: 6
- LED state indicator: Yes
- Mechanical actuator: No
- Type of socket: Screw terminals
Narudžbeni broj | HRA101CE024 |
---|---|
Težina [g] | 37 |
Količina u pakiranju | 10 |
Grupnih pakiranja po narudžbi | 10 |
Dimenzija pakiranja [mm] | 365X200X210 |
Volumen [cm³] | 76,65 |
Barkod [EAN13] | 8013975233146 |
HS kod | 85364900 |