HRA302CD024K5
- Type of product: Assembled miniature relays
- Contact configuration: 2 C/O
- Relay control voltage: 24VDC
- IEC Conventional free air thermal current Ith: 8
- LED state indicator: No
- Mechanical actuator: No
- Type of socket: Spring terminals
Narudžbeni broj | HRA302CD024K5 |
---|---|
Težina [g] | 83.87 |
Količina u pakiranju | 5 |
Grupnih pakiranja po narudžbi | 5 |
Dimenzija pakiranja [mm] | 126X092X085 |
Volumen [cm³] | 197,064 |
Barkod [EAN13] | 8013975322260 |
HS kod | 85364900 |