HRA502CA230K4
- Type of product: Assembled miniature relays
- Contact configuration: 2 C/O
- Relay control voltage: 230VAC
- IEC Conventional free air thermal current Ith: 8
- LED state indicator: Yes
- Mechanical actuator: Yes
- Type of socket: Screw terminals
Narudžbeni broj | HRA502CA230K4 |
---|---|
Težina [g] | 93 |
Količina u pakiranju | 5 |
Grupnih pakiranja po narudžbi | 5 |
Dimenzija pakiranja [mm] | 126X092X085 |
Volumen [cm³] | 197,064 |
Barkod [EAN13] | 8013975322307 |
HS kod | 85364900 |