HRA604CD024K4
- Type of product: Assembled industrial relays
- Contact configuration: 4 C/O
- Relay control voltage: 24VDC
- IEC Conventional free air thermal current Ith: 5
- LED state indicator: Yes
- Mechanical actuator: Yes
- Type of socket: Screw terminals
Narudžbeni broj | HRA604CD024K4 |
---|---|
Težina [g] | 129.78 |
Količina u pakiranju | 5 |
Grupnih pakiranja po narudžbi | 5 |
Dimenzija pakiranja [mm] | 140X082X109 |
Volumen [cm³] | 250,264 |
Barkod [EAN13] | 8013975322338 |
HS kod | 85364900 |