HS1A2NN025D024
- Type of product: Miniature, single-phase
- Control voltage [V]: 4...30VDC
- Rated operational voltage: 12...280
- Rated operating current AC-51 (resistive load) at 40°C: 25
- Rated operating current AC-53 (motor load) at 40°C: 7
- Heatsink for use at 40°C and 55°C at rated current AC-51: ≤1.2
- Number of poles: 1
- Operating temperature max: +90
- Specific let through energy I2t: 340
- Type of terminals: Faston
Narudžbeni broj | HS1A2NN025D024 |
---|---|
Težina [g] | 17.7 |
Količina u pakiranju | 4 |
Grupnih pakiranja po narudžbi | 4 |
Dimenzija pakiranja [mm] | 075X049X038 |
Volumen [cm³] | 34,912 |
Barkod [EAN13] | 8013975321539 |
HS kod | 85365003 |