KBB2S02

Limit switch, K series, top roller push plunger, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NC snap action. Metal roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Top roller push plunger
  • Housing material: Polymer thermoplastic
  • Roller material: Metal
  • Type of contacts: 2NC Snap action
  • Cable entry: M20 on the bottom
Narudžbeni broj KBB2S02
Težina [g] 75
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 100X044X032
Volumen [cm³] 140,8
Barkod [EAN13] 8013975113745
HS kod 85365080