LPCBL6646
- Type of product: Pushbuttons
- Type of actuator: Mushroom head
- Series: Platinum chromed plastic Ø22mm
- Colour: Blue
- Illuminated element: Yes
- Symbol: No
- Latching mechanism: Turn to release
- Type of stopping for mushroom head: Normal
- Head diameter [mm]: 40
Narudžbeni broj | LPCBL6646 |
---|---|
Težina [g] | 40 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 100X120X20 |
Volumen [cm³] | 240 |
Barkod [EAN13] | 8013975198179 |
HS kod | 85365080 |