LPSB6644
- Type of product: Pushbuttons and selector switches
- Type of actuator: Mushroom head pushbutton
- Series: Platinum metal Ø22mm
- Colour: Red
- Illuminated element: No
- Symbol: No
- Latching mechanism: Turn to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Head diameter [mm]: 40
Narudžbeni broj | LPSB6644 |
---|---|
Težina [g] | 84 |
Količina u pakiranju | 5 |
Grupnih pakiranja po narudžbi | 5 |
Dimenzija pakiranja [mm] | 160X171X006 |
Volumen [cm³] | 161,168 |
Barkod [EAN13] | 8013975295250 |
HS kod | 85365080 |