LPSBL6643
- Type of product: Pushbuttons
- Type of actuator: Mushroom head
- Series: Platinum metal Ø22mm
- Colour: Green
- Illuminated element: Yes
- Symbol: No
- Latching mechanism: Spring return
- Type of stopping for mushroom head: Normal
- Head diameter [mm]: 40
Narudžbeni broj | LPSBL6643 |
---|---|
Težina [g] | 45 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 160X171X006 |
Volumen [cm³] | 161,168 |
Barkod [EAN13] | 8013975295403 |
HS kod | 85365080 |