LRD20RD024P1
- Type of product: Micro PLC base modules
- Max I/O number: 20 (12 inputs + 8 outputs) up to 44 with LRE modules
- Rated auxil. supply voltage: 24VDC
- Type of built-in outputs: Relay
- Type of communication port: RS485
- Display: LCD display, 4 lines x 16 characters
Narudžbeni broj | LRD20RD024P1 |
---|---|
Težina [g] | 360 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 140X100X065 |
Volumen [cm³] | 942,5 |
Barkod [EAN13] | 8013975210239 |
HS kod | 85371091 |