LRDDEM12RD024
- Type of product: Micro PLC starter kits
- Max I/O number: 12 (8 inputs + 4 outputs) up to 36 with LRE modules
- Type of built-in outputs: Relay
- Display: LCD display, 4 lines x 16 characters
Narudžbeni broj | LRDDEM12RD024 |
---|---|
Težina [g] | 920 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 238X114X188 |
Volumen [cm³] | 5100,816 |
Barkod [EAN13] | 8013975213582 |
HS kod | 85371091 |