LRDDEM20RD024
- Type of product: Micro PLC starter kits
- Max I/O number: 20 (12 inputs + 8 outputs) up to 44 with LRE modules
- Type of built-in outputs: Relay
- Display: LCD display, 4 lines x 16 characters
Narudžbeni broj | LRDDEM20RD024 |
---|---|
Težina [g] | 1060 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 127X079X155 |
Volumen [cm³] | 1555,115 |
Barkod [EAN13] | 8013975213728 |
HS kod | 85371091 |