LRK10RA240
- Type of product: Micro PLC base modules
- Max I/O number: 10 (6 inputs + 4 outputs) up to 34 with LRE modules
- Rated supply voltage: 100…240VAC
- Type of built-in outputs: Relay
- Built-in communication port: Ethernet
- Display: LCD display, 4 lines x 16 characters
Narudžbeni broj | LRK10RA240 |
---|---|
Težina [g] | 240 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 096X065X080 |
Volumen [cm³] | 499,2 |
Barkod [EAN13] | 8013975319208 |
HS kod | 8537101090 |