LRK12RD024B

Micro PLC, base module without display, auxiliary supply voltage 12/24VDC, 8/4 relay, built-in Ethernet port
  • Type of product: Micro PLC base modules
  • Max I/O number: 12 (8 inputs + 4 outputs) up to 36 with LRE modules
  • Rated supply voltage: 12/24VDC
  • Type of built-in outputs: Relay
  • Built-in communication port: Ethernet
  • Display: No
Narudžbeni broj LRK12RD024B
Težina [g] 240
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 096X065X080
Volumen [cm³] 499,2
Barkod [EAN13] 8013975319239
HS kod 8537101090