LRK20RD024RS
- Type of product: Micro PLC base modules
- Max I/O number: 20 (12 inputs + 8 outputs) up to 44 with LRE modules
- Rated auxil. supply voltage: 12/24VDC
- Type of built-in outputs: Relay
- Type of communication port: Ethernet + RS485
- Display: LCD display, 4 lines x 16 characters
Narudžbeni broj | LRK20RD024RS |
---|---|
Težina [g] | 340 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 132X065X098 |
Volumen [cm³] | 840,84 |
Barkod [EAN13] | 8013975319246 |
HS kod | 8537101090 |