LVM20A415
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Functions: Emptying
- Number of connectable electrodes [Nr.]: 3
- Sensitivity [kΩ]: 2.5...50 adjustable
- Number of relay outputs: 1
- Rated supply voltage: 380...415VAC
- Type of installation: Modular DIN rail mounting
Narudžbeni broj | LVM20A415 |
---|---|
Težina [g] | 212 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 095X040X075 |
Volumen [cm³] | 285 |
Barkod [EAN13] | 8013975125007 |
HS kod | 85364900 |