LVM25240
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Functions: Emptying or filling
- Number of connectable electrodes [Nr.]: 3
- Sensitivity [kΩ]: 2.5...100 adjustable
- Number of relay outputs: 1
- Rated supply voltage: 24...240VAC/DC
- Type of installation: Modular DIN rail mounting
Narudžbeni broj | LVM25240 |
---|---|
Težina [g] | 85 |
Količina u pakiranju | 5 |
Grupnih pakiranja po narudžbi | 5 |
Dimenzija pakiranja [mm] | 067X022X094 |
Volumen [cm³] | 138,556 |
Barkod [EAN13] | 8013975154830 |
HS kod | 85364900 |