LVM30A240
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Function: Emptying or filling
- Number of connectable electrodes: 3
- Sensitivity: 2.5...50 adjustable
- Number of relays: 2
- Rated supply voltage: 24/220...240VAC
- Execution: Modular DIN rail mounting
Narudžbeni broj | LVM30A240 |
---|---|
Težina [g] | 314 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 095X055X075 |
Volumen [cm³] | 391,875 |
Barkod [EAN13] | 8013975125014 |
HS kod | 85364900 |