LVM40A240

Level monitoring relay, modular version, single-voltage. Multifunctions. Automatic resetting, 220...240VAC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Functions: Multifunction: emptying and alarms, filling and alarms, emptying with priority start-up change, filling with priority start-up change, well draining and tank filling and alarms
  • Number of connectable electrodes [Nr.]: 5
  • Sensitivity [kΩ]: 2.5...200 adjustable
  • Number of relay outputs: 2
  • Rated supply voltage: 220...240VAC
  • Type of installation: Modular DIN rail mounting
Narudžbeni broj LVM40A240
Težina [g] 278
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 095X055X075
Volumen [cm³] 391,875
Barkod [EAN13] 8013975125045
HS kod 85364900