LVMKIT20A024
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Function: Emptying
- Number of connectable electrodes: 3
- Sensitivity: 2.5...50 adjustable
- Number of relays: 1
- Rated supply voltage: 24VAC
- Execution: Modular DIN rail mounting
Narudžbeni broj | LVMKIT20A024 |
---|---|
Težina [g] | 340 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 093X048X110 |
Volumen [cm³] | 491,04 |
Barkod [EAN13] | 8013975216767 |
HS kod | 85364900 |