M0P0091240075

Direct-on-line-starter, 4.5...7.5A (2.2...3kW at 400V), IP65, contactor coil voltage 400VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons
  • Type of product: Direct-on-line-starters
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 7.5A / 3kW
  • Yielded mechanical performance for three-phase AC motor 460/480V: 5
  • Type: Enclosed with thermal overload relay
  • Type of coil: AC coil
  • Type of pushbutton: With Start-Stop/Reset buttons
  • Contactor coil voltage: 400VAC 50/60HZ
Narudžbeni broj M0P0091240075
Težina [g] 760
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 187X092X160
Volumen [cm³] 2752,64
Barkod [EAN13] 8013975155554
HS kod 85371098