ME070FSD024

Electronic direct-on-line starter, 7A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
  • Type of product: Electronic motor starter
  • Functions: Direct-On-Line starter
  • Safe torque Off (STO) safety function: Built-in
  • Thermal protection: Integrated, class 10A
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 7
  • Type: Electronic direct-on-line starter, 7A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop
Narudžbeni broj ME070FSD024
Težina [g] 300
Količina u pakiranju 1
Grupnih pakiranja po narudžbi 1
Dimenzija pakiranja [mm] 150X120X30
Volumen [cm³] 540
Barkod [EAN13] 8013975320990
HS kod 85365003