PMA40240
- Type of product: Current monitoring relays
- Type of system: Single-phase and three-phase
- Number of relays: 2
- Rated supply voltage: 24...240VAC/DC
- Rated current (Ie): 0.02 - 0.05 - 0.25 - 1 - 5 - 16
- Programming mode: Potentiometers
Narudžbeni broj | PMA40240 |
---|---|
Težina [g] | 190 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 095X055X075 |
Volumen [cm³] | 391,875 |
Barkod [EAN13] | 8013975172834 |
HS kod | 85364900 |