PMV10A440
- Type of product: Voltage monitoring relays
- Type of system: Three-phase without neutral
- Number of relay outputs: 1
- Rated supply voltage: Self powered
Narudžbeni broj | PMV10A440 |
---|---|
Težina [g] | 82 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 067X022X094 |
Volumen [cm³] | 138,556 |
Barkod [EAN13] | 8013975154656 |
HS kod | 85364900 |