PMV20A575
- Type of product: Voltage monitoring relays
- Type of system: Three-phase without neutral
- Number of relay outputs: 1
- Rated supply voltage: Self powered
Narudžbeni broj | PMV20A575 |
---|---|
Težina [g] | 115 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 095X040X075 |
Volumen [cm³] | 285 |
Barkod [EAN13] | 8013975125113 |
HS kod | 85364900 |