PMVF80
- Type of product: Interface protection system unit
- Type of system: Three-phase with/without neutral / Single-phase
- Number of relay outputs: 2
- Rated supply voltage: 100...240VAC; 110...250VDC
- Rated current Ie [A]: CT /5A /1A
Narudžbeni broj | PMVF80 |
---|---|
Težina [g] | 420 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 153X117X092 |
Volumen [cm³] | 1646 |
Barkod [EAN13] | 8013975266472 |
HS kod | 85364900 |