PSE105024
- Type of product: Switching power supplies
- Rated output voltage DC: 24
- Rated output current: 2.1
- Rated output power: 50
- Input type: Single-phase
- Rated supply voltage AC: Multivoltage 100...240
- Type of installation: DIN rail mounting
Narudžbeni broj | PSE105024 |
---|---|
Težina [g] | 256.6 |
Količina u pakiranju | 1 |
Grupnih pakiranja po narudžbi | 1 |
Dimenzija pakiranja [mm] | 125X140X045 |
Volumen [cm³] | 787,5 |
Barkod [EAN13] | 8013975268407 |
HS kod | 8504318090 |